VPG Anti-rotation mini vacuum cups spring suspensions

Threaded connection male or female, steel, aluminium and brass

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass stem.

Stainless steel spring.

AVP steel threaded sleeve, hexagonal nuts in nickel-plated brass.

Air fitting in blue anodised aluminium and AVP steel.

Standard executions

  • VPG-F: with female threaded connection and straight air fitting.
  • VPG-F-L: with female threaded connection and L-shaped air fitting.
  • VPG-F-T: with female threaded connection and T-shaped air fitting.
  • VPG-M: with male threaded connection and straight air fitting.
  • VPG-M-L: with male threaded connection and L-shaped air fitting.
  • VPG-M-T: with male threaded connection and T-shaped air fitting.
General information

Features

VPG vacuum cup suspensions comprise:

  • a stem with a hexagonal cross-section for fixing the vacuum cup. This design prevents the stem and the vacuum cup fixed on it from rotating on its axis;
  • a threaded sleeve, equipped with two hexagonal nuts, for height adjustment and for mounting them on the automation device;
  • a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
  • a air fitting for connection to the suction hose.

Suitable for vacuum cups with support, cup with a minimum diameter of 10 mm and a maximum of 60 mm, and elliptical.

The effective spring stroke in relation to the length l2 is equal to 25.5 mm.

Compatible with 4x6 diameter plastic tube.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT