ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
ELESA presents different types of level bubbles available as "bull's-eye levels" for bidirectional measurements or as "screw-on levels" for unidirectional measurements.
BULL'S EYE LEVELS
Bull's-eye levels for mounting in suitable housings are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments. The range features different materials: anodised aluminium body, natural or black colour with smooth reference surface or with threaded pin (BEL-PM, BEL-BH, BEL-PH), also with fluid housing in polymethylmethacrylate (PMMA) for use also on aerial platforms thanks to the low surface tension and density of the liquid contained within the bubble (BOL-PH).
The range is completed by BEL-MF level bubbles with mounting flange with anodised aluminium body, natural or black colour, front or rear flange, ideal for scales, tripods and precision instruments and the new BOL-MF level bubble with mounting flange with body in polymethylmethacrylate (PMMA). BOL-MF is equipped with a large lenticular surface which gives it high visibility. The liquid contained within the bubble is characterised by low surface tension and density optimised for use also on aerial platforms.
SCREW-ON LEVELS
Among the screw-on levels series, Elesa offers BEL-MS monodirectional levels with epoxy resin coating, black or grey colour and the new BOL-MB monodirectional levels with polycarbonate (PC) body for fixed or adjustable mounting using steel springs and zinc-plated steel self-tapping screws.
The transparent housing, in impact-resistant polycarbonate, allows to check the alignment of the bubble in front or side positions.