LV.F-PP-SST Levelling feet

Technopolymer base (polypropylene), stainless steel stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

High-resilience polypropylene based (PP) technopolymer, RAL 7024 grey colour, matte finish.

Articulated stem

Threaded AISI 304 stainless steel with regulation hexagon.

Standard executions

  • LV.F-PP-SST: without no-slip disk.
  • LV.F-PP-AS-SST: with EPDM rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Ground mounting

By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).

LV.F-PP-AS-SST - With no-slip disk 
General information

Features and applications

Polypropylene levelling elements are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Order information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

Accessories

Accessories on request

AISI 304 stainless steel nut (see Nuts NT.).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT