SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
technopolymer base, SUPER-technopolymer joint
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Ball joint
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour.
Standard executions
- LS.A+SJF: without no-slip disk.
- LS.A-AS+SJF: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features and applications
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Used for direct fixing using standard screws, without the need for a threaded stem.