SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
For ball lock pins or locking pins, stainless steel
Versions
- Type B: with collar
- Type S: with countersunk head
AISI 303 stainless steel NI
Features and applications
Holding bushings GN 1140 are designed for ball lock pins, such as GN 113.3 , or locking pins GN 114.2 . They are used when the existing wall thickness is thin or for installation in a blind hole. They also provide reinforcement when the locking pin or ball lock pin is used with soft, sensitive materials.
Type B establishes a defined screw-in depth due to the collar. Type S with countersunk head allows for centered, flush installation in an easily created hole.
The holding bushings fit the following locking pins and ball lock pins: GN 113.3 , GN 113.4, GN 113.5 , GN 113.6 , GN 113.7 , GN 113.8 , GN 113.9 , GN 113.10 , GN 113.11 , GN 113.12 , GN 113.30 , GN 114.2 , GN 114.3 , GN 114.6 , GN 124.2 , GN 124.3 , GN 214.2 , GN 214.3 , GN 214.6 .