SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
For particularly aggressive environments, stainless steel AISI 316
Versions
- Type A: with bores for countersunk screws
- Type B: with bores for countersunk screws and centering attachments
Hinge leafs
AISI 316 stainless steel A4
Matte shot-blasted finish GS
Hinge pin
Stainless Steel AISI 630
- Case hardened
- With special grease lubricated, FDA compliant, class H1
Shim washers
AISI 316Ti stainless Steel
With special grease lubricated, FDA compliant, class H1
Information
Heavy duty hinges GN 237.3-A4 are designed for use under tough conditions and are distinguished by a compact design. Attachment points with a wider spacing and more installation holes allow a more effective introduction of force into the mounting surface. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.
The heavy-duty hinges can also be used in particularly aggressive environments thanks to the materials used. Wear is minimized by the effective friction pairing of the hinge components and lubrication.
The type B hinge has centering attachments that prevent lateral slippage under high loads and protect the mounting screws from impermissible transverse force.