SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Versions
- Type A: with bores for countersunk screws
- Type B: with bores for countersunk screws and centering attachments
Hinge leafs
Stainless steel NI
Martensite (C1)
- Matte shot-blasted finish GS
- Epoxy resin coating
Black, RAL 9005, textured finish SW
Hinge pin
Stainless steel AISI 440B
- Case hardened
- With special grease lubricated
Shim washers
Stainless steel AISI 301
With special grease lubricated
Information
Heavy duty hinges GN 237.3-NI are designed for use under tough conditions and are distinguished by a compact design. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.
The material of the hinge leaves (Version NI) is very robust and, thanks to the martensite structure, is suitable for use in aggressive environments, albeit subject to some restrictions. Wear is minimized by the effective friction pairing of the hinge components and lubrication.
The type B hinge has centering attachments that prevent lateral slippage under high loads and protect the mounting screws from impermissible transverse force.