SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with splash guard and retaining chain, technopolymer
Cover
Polyamide based (PA) technopolymer, orange colour RAL 2004, semi-matte finish, “OIL” symbol
Threaded fitting
Polyamide based (PA) technopolymer, black colour, semi-matte finish.
Elastic ring
Acetal resin based (POM) technopolymer, black colour.
Retaining chain
Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.
NERINOX treated stainless steel ring with two coils.
Head fastening by means of a self-tapping screw ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.
Packing ring
NBR synthetic rubber flat washer.
Splash guard
Technopolymer.
Standard executions
- SFP-LP: without air filter (black splash guard).
- SFP+F-FIL-LP: with "tech-fil" air filter in zinc-plated steel wire (orange splash guard).
- SFP+F-FOAM-LP: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).
Maximum continuous working temperature
60°C.
Features and applications
Suitable for use when it is necessary to avoid the loss of the cap.
The elastic ring, housed in the special groove of the cap, can rotate freely.
The spiral ring connects the elastic retaining ring to the chain.
SFP-LP breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.
Technical data
Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.