SFP-LP Breather caps

with splash guard and retaining chain, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cover

Polyamide based (PA) technopolymer, orange colour RAL 2004, semi-matte finish, “OIL” symbol

Threaded fitting

Polyamide based (PA) technopolymer, black colour, semi-matte finish.

Elastic ring

Acetal resin based (POM) technopolymer, black colour.

Retaining chain

Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.

NERINOX treated stainless steel ring with two coils.

Head fastening by means of a self-tapping screw ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.

Packing ring

NBR synthetic rubber flat washer.

Splash guard

Technopolymer.

Standard executions

  • SFP-LP: without air filter (black splash guard).
  • SFP+F-FIL-LP: with "tech-fil" air filter in zinc-plated steel wire (orange splash guard).
  • SFP+F-FOAM-LP: with "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ (grey splash guard).

Maximum continuous working temperature

60°C.

General information

Features and applications

Suitable for use when it is necessary to avoid the loss of the cap.

The elastic ring, housed in the special groove of the cap, can rotate freely.

The spiral ring connects the elastic retaining ring to the chain.

SFP-LP breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.

Technical data

Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.

SFP+F-FOAM-LP - With “tech-foam” air filter 
SFP+F-FOAM-LP - With “tech-foam” air filter 
Other executions

Special executions on request

  • Chain in different lengths.
  • Cap with retaining cable CV-T  in polyethylene and stainless steel.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT