TNC Threaded plugs

flat packing ring, technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, plain finish (Ra < 0.8 μm).

Packing ring

NBR synthetic rubber flat washer.

Maximum continuous working temperature

100°C.

General information

Features and applications

The design without a top cavity recesses prevents the deposit of liquids, oils, prevents unhealthy residues from depositing, ensuring maximum ease of cleaning.

Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT