SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Threaded body
AISI 303 stainless steel, screwdriver slotted head.
Standard executions
- GN 615.1-BN: nitrided AISI 303 stainless steel bolt, stainless steel spring with normal end-force.
- GN 615.1-BSN: nitrided AISI 303 stainless steel bolt, stainless steel spring with heavy end-force.
Special executions on request
- GN 615.1-BN-MVK, GN 615.1-BSN-MVK: thread locking by means of micro-encapsulated red patch (see Technical data).
Working temperature: from -40°C to +170°C.
- GN 615.1-BN-PFB, GN 615.1-BSN-PFB: thread locking by means of polyamide blue coating (see Technical data).
Working temperature: from -50°C to +90°C.