SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FHS Sockets
for flexible coolant hoses, technopolymer
Material
Acetal-based technopolymer (POM), orange.
Features
Recommended for equipping a lubrication system with a threaded fitting both at the inlet and outlet of the modular tube.
Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special execution on request
Sockets made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).
Accessories on request
Pliers to assemble the components.