SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Diameter 60 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).
Support in nickel-plated brass or anodised aluminium.
Standard executions
- VVI-60-A: oil-proof rubber, without support.
- VVI-60-N: natural rubber, without support.
- VVI-60-S: silicone rubber, without support.
- VVI-60-T-A: oil-proof rubber, with support.
- VVI-60-T-N: natural rubber, with support.
- VVI-60-T-S: silicone rubber, with support.
Features and applications
Vacuum suction cups with a G 1/4" threaded support have an M8 threaded hole inside to allow for the possible insertion of a grub screw with a calibrated hole.
This allows the suction section of the vacuum suction cup to be reduced, thus reducing the vacuum losses that could be generated if the vacuum suction cup fails to grip the surface of the product.
They are specifically used for handling ceramic or concrete tiles with smooth or shaped surfaces and, in general, for handling products with very different technical characteristics in terms of size, materials, form, and gripping surfaces (flat, slightly convex or concave).