SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
VVC Round vacuum cups with one bellow - High Grip
With support, rubber
Material
Vacuum cup in hydrogenated nitrile rubber (HNBR).
Steel support.
Features
The bellows shape of the VVC vacuum suction cups means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.
The extreme flexibility of the gripping lip allows them to adapt to flat, concave, and convex surfaces, without any risk of deforming or breaking the objects gripped, even the thinnest ones.
This feature guarantees a safe and stable grip on the product in all conditions.
- Hardness 60÷75 Shore A;
- Operating temperature between -40 e +170 °C;
- Stain proof;
- Excellent resistance to abrasion, water and drawing oils containing chlorine.
Applications
Specifically designed for use in the robot-automotive sector, particularly on surfaces such as sheet metal or glass (windshield).
Thanks to their high grip they can also be used for handling steel tubes, copper bars, marble slabs and metal parts even with irregular surfaces.