SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
VVB Round vacuum cups - High Grip
With support, rubber
Material
Vacuum cup in hydrogenated nitrile rubber (HNBR).
Aluminium support.
Features
The extreme flexibility of the gripping lip allows them to adapt to flat, concave, and convex surfaces, without any risk of deforming or breaking the objects gripped, even the thinnest ones.
The labyrinth moulded onto the support surface of the vacuum cup ensures a high grip with the load surface. In particular on oiled sheets, glass sheets, or wet marble, it facilitates the drainage of liquids. This feature guarantees a safe and stable grip on the product in all conditions.
- Hardness 60÷75 Shore A;
- Operating temperature between -40 e +170 °C;
- Stain proof;
- Excellent resistance to abrasion, water and drawing oils containing chlorine.
Applications
Specifically designed for use in the robot-automotive sector, particularly on surfaces such as sheet metal or glass (windshield).
Thanks to their high grip they can also be used for handling marble slabs and metal parts even with irregular surfaces.