SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Duroplast, steel hub
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
Black-oxide steel hub, uncovered front end, H7 reamed hole.
H9 reamed hole for executions with keyway:
- VR.FP-A: without handle.
- VR.FP+I-A: with revolving handle I.301+x in Duroplast.
- VR.FP+IR-A: with fold-away handle IR.302 in Duroplast.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
77111-10-K VR.100 FP-A10-K
Black-oxide steel hub, not drilled, uncovered front end in order to make holes different from the standard:
- VR.FP: without handle.
- VR.FP+I: with revolving handle I.301+x in Duroplast.
- VR.FP+IR: with fold-away handle IR.302 in Duroplast.