SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RTGL Reducer for format change
Technopolymer, stainless steel
Body
Glass-fibre reinforced polyamide based (PA) technopolymer, orange, textured finish.
Self-threading screws
AISI 304 stainless steel.
Gear
Acetal resin based (POM) technopolymer, white colour.
Features and applications
RTGL reducers are used for the transverse adjustment of the lateral guides during the format change of the transported product (Fig.1).