GN 615.10 Spring plungers

Stainless steel, with ceramic ball, with friction bearing, with slot

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type KN: normal end-force spring
  • Type KSN: heavy end-force spring

Body

Stainless steel

Ball

Ceramic

Silicon nitride, black

Spring

Stainless steel

Friction block bearing

Technopolymer

Max. working temperature

-30 °C to +90 °C

Information

Information

Spring plungers GN 615.10 are used for locking as well as for push-on and push-off functions.

The ball moves freely within a plastic friction bearing, allowing objects to roll along the ball.

Due to the selection of materials, the spring plungers are suitable for use in highly corrosive environments. In addition, the ceramic ball and the plastic friction bearing are low wearing, anti-magnetic and electrically insulating.

GN 615.10-KN - Normal end-force spring 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT