SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Smooth pass-through hole for countersunk-head screws
Material
Zinc-plated steel insert.
No-slip coating
Thermoplastic elastomer (TPE), hardness 80 shore A.
Standard execution
Magnet in neodymium iron boron (NdFeB)
D=12÷43 temperatures to 60°C, D=88 temperatures up to 80°C.
- RMJ-ND-BK: with no-slip coating in RAL 9011 black colour.
- RMJ-ND-WT: with no-slip coating in RAL 9016 white colour.
Features and applications
RMJ flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used for sensitive surfaces.