SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MOD-S Horizontal toggle clamps
with folded base and anti release lever, steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Support bushings
Zinc-plated steel.
Handle
Polyurethane, red colour.
Anti release lever
Zinc-plated steel.
Spring
AISI 302 stainless steel.
Clamping bolt
to be ordered separately
Features and applications
Anti-release lever to prevent accidental opening in the presence of strong vibrations. All articulated joints are lubricated with special grease. The ergonomic T-handle allows the lever to be opened using only two fingers. A special feature of MOD-S toggle clamps is their low closure profile. During clamping, the lever is controlled to prevent impact on functioning due to side thrust. Supplied complete with two folded washers required for attaching clamping bolts (to be ordered separately). Slotted assembly holes for applications in inches.