SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GLL Linear guide rails
Label saver, shaped profile, technopolymer, stainless steel
Guide profile
Polyethylene based (HMWPE) technopolymer, natural colour.
Bracket
AISI 304 stainless steel.
Features and applications
The GLL side guide is used to laterally guide products with good stability (Fig.1) on the conveyor belts, without leaving traces on the containers.
Generally used in situations where you want to avoid tearing product labels.
High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.
Supplied in bars of 1500 or 3000 mm length.