SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminum
Material
Aluminium.
Clamping and grub screws
AISI 304 stainless steel with hexagon socket.
Standard executions
- MSM-G-ANB: anodised aluminium, black colour.
- MSM-G-MT: natural aluminium, matte finish.
Key to table dimensions
d, d1 = holes diameters for shaft tolerance h11.
d3, d4 = clamping screws which can be replaced with clamping kit type GN 511.