SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Base and stem in technopolymer (polypropylene)
Base
Glass-fibre reinforced polypropylene based (PP) technopolymer, suitable for contact with acid or base liquids, RAL 7024 grey colour.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Articulated stem
Glass-fibre reinforced polypropylene based (PP) technopolymer, suitable for contact with acid or base liquids, RAL 7024 grey colour, with hexagonal socket and adjustment hexagon.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard executions
- LS.A-PP-STP: without no-slip disk.
- LS.A-PP-AS-STP: with EPDM rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features
Polypropylene levelling elements are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Order information
The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.