TGLT End brackets for linear guide rails

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polypropylene based (PP) technopolymer, grey colour, matte finish.

General information

Features and applications

The TGLT end cap is used to close the ends of the linear side guides. GLPGLP-HTGLRGLSGLT (Fig. 1). Press-fit assembly

TGLT - End brackets for linear guide rails 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT