SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with safety device, retracted plunger, stainless steel
Threaded body and locking nut
AISI 303 stainless steel.
Plunger
Suggested tolerance for matching hole = H7.
Nickel-plated AISI 303 stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Safety push button
High-resilience polyamide based (PA) technopolymer, RAL 3000 red colour, matte finish.
Standard executions
- GN 414.1-A-NI: without locking nut.
- GN 414.1-AK-NI: with locking nut.
Features and applications
Indexing plungers with safety device are used when it is necessary to prevent any accidental movement of the plunger.
The plunger can be locked in the retracted position and can only be unlocked by pushing the red safety button.
The locking is automatic when the final position has been reached.
The locking mechanism is fully integrated with the operating button, malfunction caused by dirt or foreign objects are therefore excluded.
Accessories on request
AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.