SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polypropylene based (PP) technopolymer, black colour, matte finish.
Boss cap
- ECB.I: polyester based technopolymer (PBT) in Elecolors colours, glossy finish, press-fit assembly. Supplied.
Available also as accessory sold separately (see table).
Standard executions
Black-oxide steel boss, H7 reamed hole.
- EMW+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
- EMW+IR: with fold-away handle IR.620 in technopolymer.
Accessories on request
Special executions on request
Bosses with hole and keyway in compliance with DIN 6885/1 tolerance P9.
To order the handwheel with keyway complete code and description with the index -K (i.e. 204611-K- EMW.350+IEL A-20-K).
For sufficient quantities: executions with locking device (Elesa patent),.