DCE-PU Cover plates

for DCE tube clamps, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel.

Standard executions

  • DCE-PU-S: for use with DCE-S standard series tube clamps (DIN 3015-1).
  • DCE-PU-H: for use with DCE-H heavy-duty series tube clamps (DIN 3015-2).
  • DCE-PU-D: for use with DCE-D double series tube clamps (DIN 3015-3).
Executions on request

Executions on request

AISI 316L stainless steel.

Accessories

Accessories

For the assembly kits DCK-SDCK-H and DCK-D.

  • DCE-S: standard series tube clamps.
  • DCE-H: heavy-duty series tube clamps.
  • DCE-D: double series tube clamps.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT