SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Vulcanised rubber coating
Covering with tread
Vulcanised rubber; hardness 80 Shore A.
Wheel centre body
Polypropylene-based (PP) technopolymer.
Rolling action
Hub with pass-through hole.
Fixed plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 2250N.
Turning plate bracket
Zinc-plated steel sheet, the bracket is designed to withstand loads up to 2250N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance.
It consists of (see Fig.1):
- fitting plate: electrolytically zinc-plated steel plate;
- fork: electrolytically zinc-plated steel plate;
- ball race ring: electrolytically zinc-plated steel plate;
- central pin: incorporated in the plate, cold reflanged;
- rotation system: dual grease-lubricated ball race;
- dust seal: RAL 7015 dark grey technopolymer, available only for SBL and SBF executions.
Brake
Total brake that locks the wheel and bracket rotation.
The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.
Hardened carbon steel spring.
Standard executions
- PBL-N: fixed plate bracket, without brake.
- SBL-N: turning plate bracket, without brake.
- SBF-N: turning plate bracket, with brake.
- FBL-N: turning plate bracket and centre pass-through hole, without brake.
- FBF-N: turning plate bracket and centre pass-through hole, with brake.
Applications
RE.E2 wheels may be mounted on different kinds of trolleys, with medium-light loads; they are also suitable for outdoor use.
Typical applications: trolleys for industrial moving, for outdoor use also, waste dumpsters.
For further information see wheel technical data sheet RE.E2.