SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Flat lever, zinc alloy, zinc-plated steel clamping element
Specification
Lever body
Die-cast zinc alloy
Covering
Black, RAL 9005, textured finish SW
Orange, RAL 2004, textured finish OS
Red, RAL 3000, textured finish RS
Silver, RAL 9006, textured finish SR
Version with bushing
Bushing and retaining screw
Steel zinc plated, blue passivated
Version with threaded stud
Threaded stud and retaining screw
Steel zinc plated, blue passivated
Features and applications
Adjustable hand levers GN 302.2 have a straight lever, not inclined, being parallel to the clamping space.
Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.