CTL.476 Wing knobs

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • CTL.476-B: brass boss, threaded blind hole.
  • CTL.476-FP: brass boss, threaded through hole.
  • CTL.476-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
General information

Features and applications

These wing knobs allow high tightening torque values and a comfortable grip, thanks to the elongated hub.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT