DIN 6335 Star knobs

Cast iron or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DIN 6335-GG-C: cast iron, H7 reamed blind hole.
  • DIN 6335-GG-D: cast iron, threaded pass-through hole.
  • DIN 6335-GG-E: cast iron, threaded blind hole.
  • DIN 6335-GG-D-ZB: zinc-plated cast iron, threaded pass-through hole.
  • DIN 6335-GG-E-ZB: zinc-plated cast iron, threaded blind hole.
  • DIN 6335-NI-E: Cast AISI CF-8 stainless steel, sandblasted matte finish, threaded blind hole.
Other executions

Special executions on request

  • Solid hub (DIN 6335-GG-A).
  • H7 reamed pass-through hole (DIN 6335-GG-B).
  • Aluminium, glossy finish (DIN 6335-AL-PL).
  • Aluminium, matte finish (DIN 6335-AL-MT).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT