VTL. Lobe knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Closing cap

Polypropylene based (PP) technopolymer, orange or black colour, glossy finish with matte central surface, snap-in mounting.

Standard executions

  • VTL-B: brass boss, threaded blind hole.
  • VTL-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947: ISO 4753 (see Technical data).
General information

Features and applications

The long cone-shaped body of this knob is especially designed to clamp elements placed at a distance from the operator or in difficult to access places.

Other executions

Special executions on request

On the surface of the closing cap words, marks, graphic symbols, etc. can be tampoprinted in colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT