SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
VCT.25: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Boss cap
- CA.VCT: polypropylene-based (PP) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied. Not available for VCT.25.
Available also as accessory sold separately (see table).
Standard executions
- VCT-A: black-oxide steel boss, plain blind hole.
- VCT-B: brass boss, threaded blind hole (VCT.25 - 95) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74 - 84).
- VCT-AZ: zinc-plated steel boss, threaded pass-through hole.
- VCT-SST: AISI 303 stainless steel boss, threaded blind hole (VCT.25) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74 - 84).
- VCT.FP: brass boss, threaded pass-through hole, without cap.
- VCT-AZ-FP: zinc-plated steel boss, threaded pass-through hole, without cap.
- VCT-SST-FP: AISI 303 stainless steel boss, threaded pass-through hole, without cap.
- VCT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
- VCT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Accessories on request
CA.VCT: polypropylene-based (PP) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, not available for VCT.25 (see table). For sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.