SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Duroplast
Material
Phenolic based (PF) Duroplast, black colour, glossy finish.
Standard executions
- VC.192-A: black-oxide steel boss, plain blind hole.
- VC.192-B: brass boss, plain or threaded blind hole.
- VC.192-SST: AISI 303 stainless steel boss, threaded blind hole.
- VC.192-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data).
- VC.192-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).