SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Cast iron or stainless steel
Standard executions
- DIN 6336-GG-C: cast iron, H7 reamed blind hole.
- DIN 6336-GG-D: cast iron, threaded pass-through hole.
- DIN 6336-GG-E: cast iron, threaded blind hole.
- DIN 6336-GG-D-ZB: zinc-plated cast iron, threaded pass-through hole.
- DIN 6336-GG-E-ZB: zinc-plated cast iron, threaded blind hole.
- DIN 6336-NI-E: Cast AISI CF-8 stainless steel, sandblasted matte finish, threaded blind hole.
Special executions on request
- Solid hub (DIN 6336-GG-A).
- H7 reamed pass-through hole (DIN 6336-GG-B).
- Aluminium, glossy finish (DIN 6336-AL-PL).
- Aluminium, matte finish (DIN 6336-AL-MT).