SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SFF+a Breather caps
with female thread, splash guard, and dipstick, technopolymer
Material
Polyamide based (PA) technopolymer.
- Cap: semi-matte finish, black colour, with “fill” symbol.
- Threaded connector with black splash guard.
Packing ring
NBR synthetic rubber.
Flat dipstick
Flat section phosphatised steel.
On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.
Air filter
"Tech-foam" polyurethane foam (polyester base), air filtration 40 µ.
Maximum continuous working temperature
100°C.
Features and applications
SFF+a breather caps have female thread and are typically used in rotomoulded tanks. They come complete with a splash guard device that prevents oil loss and are particularly suitable for use in tanks where oil is violently agitated and could be splashed against the breather cap.
Technical data
Air flow rates can be determined from the graph calculating the difference between the pressure inside and outside the tank.