VCT. (inch sizes) Lobe knobs

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

VCT.25: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Coloured centre cap

  • CA.VCT: polypropylene-based (PP) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied. Not available for VCT.25.

Available also as accessory sold separately (see table).

Standard executions

  • VCT-A: black-oxide steel boss, plain blind hole complete with socket set screw for fitting to shaft.
  • VCT-B: brass boss, threaded blind hole (VCT.25) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74).

VCT.32 - 40 - 50 are available also with plain blind hole complete with socket set screw for fitting to shaft.

  • VCT.FP: brass boss, threaded pass-through hole.
  • VCT-p: zinc-plated steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).
Accessories

Accessories on request

  • CA.VCT: polypropylene-based (PP) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, not available for VCT.25 (see table). For sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT