SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with elastic fork, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Elastic fork in acetal based technopolymer (POM), black colour.
Standard executions
- BTL-B-RC: brass boss, threaded blind hole.
- BTL-p-RC: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Features and applications
Suitable for use when it is necessary to avoid the loss of the knob.
The elastic fork, housed in the groove of the knob can turn freely.
Accessories on request
- CT-S technopolymer and stainless steel ball chains.
- GN 111 stainless steel and brass ball chains.
- CV-T polyethylene and stainless steel retaining cables.
- GN 111.2 stainless steel retaining cables.
- GN 111.4 polyurethane and stainless steel spiral retaining cables.
- GN 111.8 AISI 316 stainless steel retaining cables.