GN 615.4 Bolt spring plungers

Hexagon socket head, steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 615.4-B: black-oxide steel threaded body. Hardened steel bolt, black-oxide steel spring with normal end-force.
  • GN 615.4-BS: black-oxide steel threaded body. Hardened steel bolt, black-oxide steel spring with heavy end-force.
  • GN 615.4-BN: AISI 303 stainless steel threaded body.Nitrided AISI 303 stainless steel bolt, stainless steel spring with normal end-force.
  • GN 615.4-BSN: AISI 303 stainless steel threaded body. Nitrided AISI 303 stainless steel bolt, stainless steel spring with heavy end-force.
General information

Features and applications

GN 615.4 threaded bolt spring plungers represent a further development of plungers type GN 615.1 for special applications which require the fixation by means of a hexagon socket screw.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT