SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel base and stem
base and stem
AISI 304 stainless steel.
Elastic ring
AISI 301 stainless steel.
Standard executions
- GN 6311.6-N: base without no-slip disk.
- GN 6311.6-R: base with thermoplastic elastomer (TPE) no-slip coating, black colour.
- GN 6311.6-G: base with acetal based (POM) technopolymer bearing protection, RAL 9001 natural white colour.
Features and applications
Stainless steel levelling feet GN 6311.6 are used for installing and levelling devices and equipment.
The values listed in the table refer to an axial load in relation to the levelling foot.
Under normal operating conditions, any lateral or angular stresses that may result in a reduction of load capacity must be taken into consideration.