SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer (polypropylene)
Material
High-resilience polypropylene based (PP) technopolymer, RAL 7024 grey colour, matte finish.
Bases without no-slip disk
- LS.A-PP: base without ground mounting.
- LV.F-PP: base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).
Bases with no-slip disk assembled
EPDM rubber no-slip disk, hardness 70 Shore A.
- LS.A-PP-AS: base without ground mounting.
- LV.F-PP-AS: base with two holes at 180° for ground mounting, supplied covered by a diaphragm (which can be easily removed by a metal tool) to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).
Features and applications
Polypropylene bases are particularly suitable for those sectors where they can be in contact with chemical agents and/or for frequent washing with acidic or basic detergent solutions, such as in the chemical, process, pharmaceutical, food, textile and paper industry.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip Disks on page 1137).
Note
To choose the stem see "Tables of the possible combinations Bases/Stems".