GN 615.3-NI Ball spring plungers

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel, hexagon socket head.

Ball

AISI 420C hardened stainless steel.

Spring

AISI 631 stainless steel.

Standard executions

  • GN 615.3-KN: normal end-force spring.
  • GN 615.3-KSN: heavy end-force spring.
General information

Features and applications

GN 615.3-NI threaded ball spring plungers represent a further development of plungers GN 615-NI) for special applications which require the fixation by means of a hexagon socket screw.

Other executions

Special executions on request

  • GN 615.3-KN-MVK, GN 615.3-KSN-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.
  • GN 615.3-KN-PFB, GN 615.3-KSN-PFB: thread locking by means of polyamide blue coating (see Technical data). Working temperature: from -50°C to +90°C.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT