GN 615.8 Ball spring plungers

with friction block bearing, steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Friction block bearing

Technopolymer.

Spring

AISI 631 stainless steel.

Standard executions

Black-oxide steel threaded body, screwdriver slotted head:

  • GN 615.8-K: hardened steel ball, normal end-force spring.
  • GN 615.8-KS: hardened steel ball, spring with heavy end-force.

AISI 303 stainless steel threaded body, screwdriver slotted head:

  • GN 615.8-KN: AISI 420C hardened stainless steel ball, normal end-force spring.
  • GN 615.8-KSN: AISI 420C hardened stainless steel ball, spring with heavy end-force.

Max. working temperature

90°C.

General information

Features and applications

GN 615.8 ball spring plungers are used for the pressure and block function, obtained thanks to the presence of a technopolymer friction block bearing.

The ball is mounted in the friction bearing which, while allowing mobility, makes locking much more effective.

The technopolymer bearing also acts as an electrical insulator.

GN 615.8-KSN - AISI 420C hardened stainless steel ball, spring with heavy end-force 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT