SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Rubber and steel or stainless steel
Standard executions
- DVC.1: threaded studs and base plate in polished zinc-plated steel, vibration-damper body in natural rubber NR, black colour, hardness 40, 55, 70 Shore A ±5.
- DVC.1-SST: threaded studs and base plate in INOX AISI 304 stainless steel, vibration-damper body in natural rubber NR, black colour, hardness 55 Shore A ±5.
Features and applications
The rubber buffers have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.
Unlike DVA rubber buffers, under pressure these articles allow more lateral movement without leaving the vertical plane of the metal insert.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to operator's health;
- noise.
Load diagrams for each single code are available on request.
Special executions on request
Natural rubber NR, hardness 40, 70 Shore A ±5, for executions with AISI 304 stainless steel base.