SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Diameter 53 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).
Support in anodised aluminium.
Standard executions
- VVQ-53-A: oil-proof rubber, without support.
- VVQ-53-N: natural rubber, without support.
- VVQ-53-S: silicone rubber, without support.
- VVQ-53-T-A: oil-proof rubber, with support.
- VVQ-53-T-N: natural rubber, with support.
- VVQ-53-T-S: silicone rubber, with support.
Features and applications
They are specifically indicated for leafing through and picking up sheets of paper and cardboard, thin sheet metal and chipboard or pressed wood panels.
The reinforced bellows vacuum cup, wider and thicker than traditional bellows, allows a higher lifting force for the same size compared to normal bellows vacuum cups, combined with greater resistance to abrasion and wear, thereby improving its useful life.
The bellows configuration makes the vacuum cup usable even in conditions of imperfect flatness or inclined surfaces.
The effective stroke of the bellows is 16 mm.