VVM-20 Multi-Bellows Round vacuum cups for food packaging

Diameter 20 mm, with or without support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

Support in anodised aluminium.

Standard executions

  • VVM-20-A: oil-proof rubber, without support.
  • VVM-20-N: natural rubber, without support.
  • VVM-20-S: silicone rubber, without support.
  • VVM-20-T-A: oil-proof rubber, with support.
  • VVM-20-T-N: natural rubber, with support.
  • VVM-20-T-S: silicone rubber, with support.
General information

Features and applications

They are specifically indicated for use in the food packaging sector, in particular for the handling of baked goods or confectionery products, where the multi-bellows shape is perfectly suited to the handling of even fragile packaged products. (e.g. biscuits, bread, snacks).

The adaptability to different surfaces, even irregular ones, with imperfect errors or inclined, allows these vacuum cups to also be used in different sectors where the multi-bellows shape is particularly effective.

The effective stroke of the bellows is 16 mm.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT