VVL-08 Mini bellows vacuum cups for food packaging

Diameter 8 mm, with or without support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

AVP steel bracket.

Standard executions

  • VVL-08-A: oil-proof rubber, without support.
  • VVL-08-N: natural rubber, without support.
  • VVL-08-S: silicone rubber, without support.
  • VVL-08-T-A: oil-proof rubber, with support.
  • VVL-08-T-N: natural rubber, with support.
  • VVL-08-T-S: silicone rubber, with support.
General information

Features and applications

They are specifically used in the food packaging sector where the small size and the bellows shape of the vacuum cup allow the handling of different shaped and even particularly small packages. The adaptability to different surfaces, including irregular ones or with imperfect flatness, mean that these vacuum cups are suitable for use in various sectors including paper processing for trading cards, labels and sheets of paper and the plastic sector for laminates and small parts.

The effective stroke of the bellows is 5 mm.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT