GN 135 Two-way connecting clamps

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 135-B-B: for round tubes.
  • GN 135-B-V: for round and square tubes.
  • GN 135-V-V: for square tubes.
  • GN 135-V-B: for square and round tubes

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

The assembly holes of GN 135 connecting clamps allow an excellent match with tubes GN 990.

Within the same nominal size the connecting clamp may be supplied with the holes d1 and d2, square holes s1 and s2 or in combination with round and square holes of unequal dimensions.

The clamping screw d3 may be replaced by clamping kit GN 911.

GN 135-B-V - For round and square tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT