GN 134.2 Two-way connecting clamps

for linear actuators, for Two-Axis System, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Socket cap screws DIN 912

Stainless Steel AISI 304

Hex nuts DIN 985

Stainless Steel AISI 304

Self-locking via polyamide ring

Standard executions

  • GN 134.2-B-B: two round holes.
  • GN 134.2-B-V: round hole and square hole.
  • GN 134.2-V-V: two square holes and one connector nut.
General information

Features and applications

Two-way linear actuator connectors GN 134.2 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

The mounting holes d3 for the drive key are always located in the bore d1 or the square s1 in the one-axis system. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

GN 134.2-B-V - Round hole and square hole 
Accessory

Accessory

Adjustable Hand Levers GN 911.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT