SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
Cast AISI CF-8 stainless steel, sandblasted matte finish.
AISI 304 stainless steel screws and washers.
AISI 304 zinc-plated steel nuts.
Standard executions
- GN 132.5-A: without sealing washers
- GN 132.5-B: with acetal resin based (POM) technopolymer sealing washers and silicone closing ring.
Features and applications
GN 132.5 connecting clamps are shaped so as to provide an optimum clamping with tubes GN 990.
The particular shape of the screws and nuts prevents the formation of condensation.
In the execution GN 132.5-B, the presence of technopolymer sealing washers and silicone ring allows the sealing of the holes and threads making them waterproof.